drylin® E stepper motors

Various stepper motor options

All stepper motors are delivered with a machined flat motor shaft (D-cut) for increased torque resistance. igus® offers high-performance stepper motors with a metric connector or stranded wire in five NEMA installation sizes. Stepper motors from igus® are maintenance-free and durable, and can be
extended with brakes and encoders. They work reliably at temperatures between -10 and +50°C. Their advantages include the fact that they are compatible with the most common motor control systems and that positioning is also possible without an encoder. They also have a high degree of protection up to IP68.
Stepper motor drylin E with stranded wire

Stepper motor with stranded wire

  • Connection wire with JST connector
  • Specially for machines/devices with additional housing
  • Suitable for clean environments
  • Installation sizes NEMA 11,17 and 23
Discover in the online shop
Stepper motor drylin E with connector

Stepper motor with metric connector

  • With connector
  • High IP65 protection class
  • Dirt and water-resistant
  • Installation sizes NEMA11, 17, 23 and 34
Discover in the online shop
Stepper motor drylin E with connector and encoder

Stepper motor with metric connector & encoder

  • High machine reliability 
  • Exact test of the linear motion
  • Installation sizes NEMA 11, 17, 23 and 34
Discover in the online shop
drylin E stepper motor with IP65 splash guard

Stepper motor with IP65 protection class

  • Installation size: NEMA23
  • Protection class motor housing: IP65
  • With connector or connector & encoder
Discover in the online shop
drylin E stepper motor with IP68 protection against water

Stepper motor with IP68 protection against water

  • Installation size: NEMA 23
  • Protection class motor housing: IP68 (10m)
  • Motor connection: terminal box
Discover in the online shop
Stepper motor drylin E with IP00 protection class - vacuum

Stepper motor with stranded wires, vacuum

  • Installation size: NEMA 23
  • Protection class motor housing: IP00 (vacuum)
  • Motor connection: stranded wires
Discover in the online shop

Why drylin® E motors?

Electric motors are ready to ship in 24 hours


Ready to ship in 24hrs
Large stocks of electric motors


Constantly maintained large stocks
drylin® E motors have a long product service life


Long product life
Long-term product availability


The product range is available over the long term
No minimum order quantity for electric motors


No minimum order quantity
100% tested


100% tested

drylin® E product finder

For electric motors

Motor configurator

Find the right motor in only a few steps

With the expert, you can find the right one for your application in just a few clicks. Simply enter your desired criteria.
Find the right motor now

For electric linear drives

Drive technology configurator

Find the right linear system in only a few steps

Assemble the suitable electric motor quickly and easily in just a few steps with our linear system.
Find the right linear drive and motor now

For lead screw motors

Lead screw motor configurator

Find the right lead screw motor in just a few steps

Find the right solution in just a few clicks: simply enter requirements and get the right results.

Find the right lead motor now

drylin® E motor control systems

Travels, positions, speeds and operating times can be easily defined with the stepper motor dryve D1 via a control system that is based on a web interface. The dryve D3 DC motor control system makes it possible to easily control linear systems.
  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with many industrial control systems
  • For all drylin® linear axes
More information
Sample programmes from igus

drylin® E sample programmes

Save time and money with the free igus® sample programmes (sample codes)
  • Download programmes with master/control system programme & dryve parametrisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago etc.)
  • Compatible with commercially available single-board computers/developer boards
    (Arduino, Raspberry Pi, BeagleBone)
To the sample programmes

drylin® E accessories

drylin® E gearbox

drylin® E motor drive

The motor drives of the drylin E series convince due to their low radial clearance, quiet operation, high drive torque and 96% efficiency.
  • Planetary gears for igus® stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available
Discover in the online shop

drylin® E couplings

The coupling connects the drive pin of the axis to the motor. An elastic polymer insert in the centre of the coupling transfers the motor torque. This dampening element compensates for radial and axial clearance.

  • With square or round housing
  • 20 versions from stock
  • Vibration-dampening
  • Clip-on
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A
Discover in the online shop
drylin® E gearbox



Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH