Energy chains, cables and bearing technology for microelectronics

Selected products for microelectronics

e-skin flat
  • Cleanroom-compatible according to IPA ISO Class 1
  • Modular, compact design
  • Cables can be replaced in minutes
  • Available with customised CFCLEAN stranding structure for high reliability as an option
e-skin soft
  • Cleanroom-compatible according to IPA ISO Class 1
  • Two parts, consisting of upper and lower shell
  • Quick assembly thanks to "zip" function
  • For fast, short unsupported applications
e-chain E6
  • Cleanroom-compatible according to IPA ISO Class 1
  • Optimised design without measurable abrasion
  • Particularly quiet operation
  • Side parts made of the material ESD, preventing static charging
CFCLEAN
  • With highly abrasion-resistant jacket materials
  • Guaranteed service life of 20 million strokes with a radius of 70mm
  • The combination of CFCLEAN and e-skin flat is certified according to Cleanroom Class 1
e-chain E6
  • No lubrication or maintenance
  • Certified for use in cleanrooms according to ISO Classes 6 to 3
  • Particularly quiet running
xiros slewing ring bearings
  • Ready-to-install slewing ring bearing for lubrication-free dry operation
  • Maintenance-free sliding elements with low particle emissions
  • Ring made of lightweight anodised aluminium
xiros ball bearings
  • Ball bearings made from high-performance plastics for low-friction dry operation
  • Around 50% more cost-effective and lighter than conventional stainless-steel ball bearings
Bar stock
readycable
  • Cables supplied with connectors and fully harnessed
  • Save assembly time and costs
  • Long and predictable service life thanks to extensive tests and quality checks

Successfully in use

Dissipative ESD energy chains and lubrication-free bearings in the testing of printed circuit boards

Positioning systems in electronics manufacturing

Durable energy supply systems for positioning systems in electronics production

Printed circuit board assemblers from IPTE

Adhesive dispenser for camera modules

SMD pick and place machine from Assembléon

Special cables and energy chains for SMD placement machines

Printed circuit board assemblers from IPTE

Consistently reliable PCB assembly with chainflex and e-chains

Sensor test rig from Hoffmann + Krippner

Smooth movement in the sensor test rig

e-skin flat in use in a linear system with air bearings

Linear system with air bearings for high-precision adjustments

Cleanroom application example semiconductors

Energy supply systems in semiconductor production

Cleanroom application example semiconductors

Wafer handling

Samples and further information

Cleanroom brochure

Cleanroom product brochure

igus corner

XXL sample box

ESD products

Information on ESD

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail 

Shipping and consultation