Components for aerospace engineering

Areas of application in aerospace
  • Available individually with no minimum order quantity or as a complete solution from a single source
  • Materials for a wide range of environmental conditions
  • lubrication-free, low maintenance, predictable service life
  • Worldwide service 24/7, fast delivery and easy installation

Energy supply systems for telescopes and antennas

Success stories

AIMIS-FYT student project: 3D printer for space

3D printing in space

GESTRA radar system

energy supply in GESTRA radar system

Overview of aerospace applications

...and many more success stories

Selected motion plastic for aerospace technology

E4Q e-chain

Large energy chain

  • e-chain® with high stability and rigidity for use with high loads
  • Low weight and easy assembly
  • Smooth and quiet running
R4Q e-tube with metal chips

Closed energy chain

  • Density and robust energy chain to protect against dust, chips and dirt
  • Easy to open and quick to fill
  • Quiet operation

Bus cable

  • Fail-safe bus cable for movement
  • Available for various well-known bus systems (Profibus, Ethernet, USB, etc.)
  • 4-year guarantee
chainflex fibre optic cables

Fibre optic cable

  • Fibre optic cable for many cycles, high speeds and accelerations
  • Metal-free, coolant- and oil-resistant
  • 4-year guarantee
iglidur X plain bearings with or without flange

Plain bearings for high temperatures

  • For temperatures from -100 °C to +250 °C in continuous operation
  • Meets FAA fire protection requirements for aircraft interiors
igubal KCRM rod end bearing

rod end for high load

  • Long-term suitable for temperatures from -40 °C to +90 °C
  • Corrosion and chemical resistant
  • maintenance-free dry operation

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation