Small energy chains for small installation spaces

e-chain

E2.1 micro

E2.1 micro
  • Inner heights: 10 to 15mm
  • Available in three versions:
    • closed
    • openable from both sides in the inner radius
    • openable from both sides in the outer radius
  • Integrated brake for particularly smooth, quiet operation
  • 25% higher unsupported length and 100% higher additional load compared to identical designs
  • Optional opening tool for even faster opening and closing

E2 micro

E2 micro
  • Inner heights: 5 to 15.6mm
  • Available in three versions:
    • closed
    • openable in the outer radius
    • openable in the inner radius with film hinge

easy chain

easy chain
  • Inner heights: 5 to 48.5mm
  • Available in two versions:
    • filling in the outer radius
    • filling in the inner radius
  • Simply press cables in and pull them out
  • Also available with multi-chamber system
  • UL94-V2 classification

E2 mini

E2 mini
  • Inner heights: 17 to 41mm
  • Available in three versions:
    • closed
    • openable in the inner radius
    • openable in the outer radius

zipper

Zipper
  • Inner heights: 9 to 32mm
  • Crossbars on a strip on the outer radius
  • Quiet operation due to small pitch of the chain links
  • Also available as a closed "tube version"
  • iF Design Award for zip design

Cables for small installation spaces in energy chains

CFSPECIAL.532

Control cable

  • CF130.UL/CF140.UL
  • PVC outer jacket
  • Bend factor of up to 7.5xd
  • For applications in vending machines, wood and stone processing
CFSPECIAL.572

Data cable

  • CF211/CF211.PUR
  • PVC/PUR outer jacket
  • Bend factor of up to 7.5xd
  • For applications in vending machines, machine tools or packaging systems

Bus cable

  • CFBUS.PUR
  • PUR outer jacket
  • Bend factor of up to 12.5xd
  • For applications in vending machines, processing systems and machine tools
CFSPECIAL.562

High-end control cable

  • CF98.PLUS/CF99.PLUS
  • TPE outer jacket
  • Bend factor of up to 3xd
  • For applications in automatic doors and pick & place machines

High-end measuring system cable

  • CF11.D
  • TPE outer jacket
  • Bend factor of up to 6.8xd
  • For applications in machine tools and processing machines

High-end motor cable

  • CF37.D/CF38
  • TPE outer jacket
  • Bend factor of up to 7.5xd
  • For low-temperature applications, fast handling and storage and retrieval machines

High-end servo cable

  • CF29.D
  • TPE outer jacket
  • Bend factor of up to 6.8xd
  • For low-temperature applications, in storage and retrieval as well as processing machines

High-end bus cable

  • CFBUS.LB
  • TPE outer jacket
  • Bend factor of up to 7.5xd
  • For applications in vending machines, fast handling and semiconductor assembly

Energy chain recycling

chainge

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation