Energy chains, cables and bearing technology for the semiconductor industry

Semiconductor industry

Selected products for the semiconductor industry

e-skin soft

Two-part corrugated tubes

  • Cleanroom-compatible according to IPA ISO Class 1
  • Two parts, consisting of upper and lower shell
  • Quick assembly thanks to "zip" function
  • For fast, short unsupported applications
e-chain E6

e-chain for high dynamics

  • Cleanroom-compatible according to IPA ISO Class 1
  • Optimised design without measurable abrasion
  • Particularly quiet operation
  • Side parts made of the material ESD, preventing static charging
CFCLEAN

Cables in cleanrooms

  • With highly abrasion-resistant jacket materials
  • Guaranteed service life of 20 million strokes with a radius of 70mm
  • The combination of CFCLEAN and e-skin flat
e-chain E6

Dry-running linear guides

  • No lubrication or maintenance
  • Certified for use in cleanrooms according to ISO Classes 6 to 3
  • Particularly quiet running
xiros slewing ring bearing

Slewing ring bearing for minimum particle emissions

  • Ready-to-install slewing ring bearing for lubrication-free dry operation
  • Maintenance-free sliding elements with low particle emissions
  • Ring made of lightweight anodised aluminium
xiros ball bearings

Lubrication-free and maintenance-free ball bearings

  • Ball bearings made from high-performance plastics for low-friction dry operation
  • Around 50% more cost-effective and lighter than conventional stainless-steel ball bearings

Customer application examples

Dissipative ESD energy chains and lubrication-free bearings in the testing of printed circuit boards

Linear system with air bearings for high-precision adjustments

e-skin flat in use in a linear system with air bearings

Cable guide in the volume pattern generator with over 31 million cycles per year

Energy supply on the volume pattern generator

Semiconductor automation system

Fixload semiconductor automation system from the Brooks company

Product brochure and further information

Cleanroom brochure

Cleanroom product brochure

igus corner

XXL sample box

ESD products

Information on ESD

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation