drylin® SAWC Linear modules for small installation spaces

Short design including lead screw motor

  • Compact, short type thanks to the use of drylin® E-spindle motors
  • Optimised ratio of effective length to overall length (up to 70 mm compared to the SAW series)
  • Improved running behaviour
  • Space-saving and lightweight
  • 2 sizes

Product services

Catalogue

Download catalogue data

Product enquiry

Request a quotation

Online configurator

Free online configurator

The sizes of the SAWC series

SAWC-0630

  • Maximum stroke length: 300 mm
  • Slide length: 50 mm
  • max. stat. Load capacity:
    • axial: 100 N
    • radial 200 N

SAWC-1040

  • Maximum stroke length: 500 mm
  • Slide length: 69 mm
  • max. stat. Load capacity:
    • axial: 500 N
    • radial 2000 N

Click arrows to enlarge

Technical drawing

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation