After 2560 test kilometres with carbon fibre shafts it is definite: iglidur® J260 is best suited for carbon fibre shafts

  • Radial load on the bearing: 1 MPa
  • Speed of the shaft during linear movement: 0.1 m/s
  • Temperature: 23°C

Conclusion:

Table carbon fibre shafts
Table carbon fibre shafts
test laboratory carbon fibre

iglidur® J - Material data

iglidur plain bearings

Further information on drylin® Carbon fibre shafts

Carbon fibre shaft

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation