drylin R shaft guide - the maintenance-free solution

Guarantee robustness and precision

drylin R plain bearing and shafts for linear motion.
Banner sample for round shaft guidance with igus drylin R and packaging symbol.

Your free drylin R sample

Section whitepaper with a document symbol and a cover about linear motion with igus plastics.

Download white paper

DRYLIN® shaft configurator on a laptop screen with shaft components shown.

drylin shaft configurator


Why choose drylin R shaft guides?

One to one replacement very easy

FDA compliance with stainless steel

High precision

Tough and flexible

Quiet operation

The components of the drylin R shaft guide

drylin R linear shafts in different versions with holders.

Linear shafts

  • Made of aluminium, steel or stainless steel
  • Corrosion-free
  • High load capacity
drylin R housing bearing in four versions with different housing shapes.

Pillow blocks

  • Simple installation
  • High static load
  • Replaceable sliding foil
Four drylin R linear plain bearings in different versions on a white background.

Linear plain bearings

  • Closed or split
  • With misalignment compensation
  • Open for supported shafts
Transparent bearing liners in five colors lined up side by side.

Plain bearing liner

  • cost-effective, maintenance- and lubrication-free
  • Different materials available
  • Closed, open, short and long type
Two drylin R bearing housings side by side with the plain bearings visible in section.

Quad block

  • Closed or open type
  • Lightweight construction
  • Aluminium housing

Commercial vehicle technology

Laboratory presses

Wooden shafts in desks

Wooden box with open lid and tool symbol in the banner.

Track and tunnel cleaning

Maintenance of an industrial vehicle with an overlaid tools icon.

drylin R linear guide


  • 100% lubrication-free
  • Dimensionally identical to recirculating ball bearings
  • Wide range of housing geometries
  • Shafts, shaft end blocks and accessories available from stock
  • 8 different shaft materials
  • Interchangeable liners
  • Housing available in VA stainless steel
PropertiesCharacteristics of igus® plain bearingsCharacteristics of rolling bearingsTechnical data of igus® plain bearingsTechnical data of rolling bearingsParticularly relevant for the following industries:
Precision++++0.02-0.15mm0.001-0.01mmMachine tools, CNC processing, electronics manufacturing
Completely lubrication-free+++ +Medicine, packaging, food, cleanroom, consumer goods
Maintenance-free++++Industry-wide
Weight advantage++++Aluminium approx. 2.7g/cm³ polymer approx. 1.5g/cm³Steel approx. 7.8g/cm³Handling, automation, laboratory, leisure time
High dynamics at low load++++Packaging, handling, automation
High dynamics at high load++++Packaging, handling, automation
Stroke length variance+++++Camera technology, textile
Coefficient of friction++++0.15 - 0.3µ0.001-0.05µManual adjustment, swivelling
Sensitivity to dirt++++Packaging, stone, textile, paper, painting systems
Noise reduction ¹+++++45-60dB60-70dBMedicine, laboratory, furniture
Cost benefit+++++Industry-wide
Corrosion protection+++Filling technology, chemicals, food
Magnetism++++Plastic, aluminiumSteelMedicine, test equipment
Chemical resistance++++1.4751 + iglidur® X1.4112Medicine, food, electroplating, filling systems
Compatibility of the assemblies++++Jig construction, assembly line automation
Quiet operation without any vibration+++++Camera technology, inspection, medicine, 3D printer
Short-stroke suitability++++Textile, handling
Easy to fit and quick replacement++++Jig construction, assembly line automation
Stiffness++++Machine tools, CNC processing, electronics manufacturing
Long travels over 10m+++Camera, conveyor technology, material handling
Temperature-resistant++++up to +250°CChemicals
Smooth running++++Manual adjustment
Acceleration, maximum ²+++++50m/s²15m/s²Automation, handling
Speed, maximum ²++++30m/s5-10m/sAutomation, handling
  1. Measured in the igus® laboratory, 400 mm stroke, manual adjustment
  2. When subjected to low loads, depending on installation size 0.1 to 5 kg
    Characteristics: +++ strong ++ average + weak

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation