New drylin linear technology products

Discover our latest new products

Linear technology expert

Ask our expert

Axis all areas sample

New: Linear technology samples

Linear Technology Journal

Your Linear Technology News Journal


New products 2026

Our highlight: drylin C roller guides

CW-3030-10-31-02

New product for spring

drylin C CamRoller carriages

  • Cost-effective carriages due to zinc die-casting
  • High design freedom for loads up to 200N
DCSO-3021-01-CA-D

New product for spring

drylin C roller bearing rail

  • 30mm rail width and system height
  • Lightweight design: Aluminium rail with zinc die-casting carriage with three polymer rollers - lighter than pure steel systems
CWA-3030-01-04

New product for spring

drylin C accessories

  • For additional lateral screw-on points on the carriage, rail covers and more

drylin W profile guides

WWQ-806016-001-20

New product for spring

drylin W linear structural profile

  • The complete linear guide is protected inside the profile - invisible, quiet and completely safe from external influences
  • Modular: Double bearing housing or pre-assembled carriages
  • Ideal for mechanical engineering and automation due to the combination of aluminium modular profile system and linear guide
WW-10-40-10-HKD-RAM

New product for spring

Linear guide with standardised RAM drilling patterns

  • Customisable - straight or curved rails and different installation sizes
  • Sizes 10-30 and 10-40 - optionally hard anodised, silver or black anodised
  • Assembly of monitors and controls in driver's cabs is now even easier
WWRHP-10-30-06-A-AR

New product for spring

Hybrid roller carriages WWRHP-10-30-06-A-AR

  • Impresses with its compact design, extremely lightweight design and very quiet operation
  • Carriage consists of the material iglidur JBPF
  • PTFE-free and PFAS-tested
WWRHP-10-30-06-AR

New product for spring

Hybrid roller carriage WWRHP-10-30-06-AR

  • PTFE-free and PFAS-tested
  • Access system for hybrid roller guide, compatible with rail installation size 1030
  • 100% lubrication and maintenance-free
WW-06-20-T415-ES2-X

New product for spring

Stainless steel linear module with iglidur X liner

  • Developed for extreme conditions: lubrication-free, hygienic, compact
  • Reliable despite environmental factors
  • Can be used as a linear guide on stainless-steel rails and in lead screw modules
WK-10-60-ES-A160-HYD1

New product for spring

First linear guide with EHEDG certification

  • World's first EHEDG-certified linear guide and sets new standards in hygiene and food safety
  • The carriage made of iglidur A160 is PTFE-free and PFAS-tested
WS-10-40-LW-CA

New product for spring

Lighter, easier to install and more sustainable

  • New version of the bestseller WS1040
  • Up to 30% lower weight with the same stability
  • First linear profile with up to 80% recycling rate and up to 80% reduced CO2 footprint
WS-10-40-LW-AR

New product for spring

Lightweight rail profile in installation size 10

  • Now lighter, easier to install and more sustainable
  • Axial channels (M5) allow quick, clean and secure fastening.
  • Compatible with all carriages, plain bearings and hybrid roller bearings in the drylin W series 10
WS-10-40-LW

New product for spring

30% lighter, 80% recycling

  • The new version now makes the bestseller even better in three respects: weight, ease of assembly and sustainability
  • Compatible with all carriages, plain bearings and hybrid roller bearings in the drylin W series 10
WJRM-51-10

New product for spring

Tandem hybrid roller bearing WJRM-51

  • Combines two polymer rollers in a compact bearing housing
  • The system is available with plain or ball bearings
  • Cost savings of up to 65% thanks to zinc die-casting housing, without compromising on stability or precision

drylin R shaft guides

AWMR-30-CA

New product for spring

drylin R aluminium tube

  • 40% lighter and more economical
  • More economical to manufacture thanks to clear anodised surface
AWMR-30-AR

New product for spring

drylin R aluminium tube anti-reflect

  • Black anodised for the first time
  • In combination with RJMO or RJ4JP plain bearings, the lightest round shaft guide in installation size 30 is created
XUMO-01-06

New product for spring

Liner made of iglidur X

  • Dimensionally stable at temperatures from -40°C to +250°C with reliable sliding properties
  • Use for small installation spaces

drylin N low-profile linear guides

NW-42-12-50

New product for spring

drylin N miniature carriages

  • Long carriage, also with pretension, rail assembly with adhesive possible
  • Extremely lightweight, easy assembly without drilling thanks to adhesive tape
  • PTFE-free and PFAS-tested thanks to iglidur JPF
NW-42-12-20

New product for spring

drylin N miniature carriages

  • Short carriage, also with pretension, rail assembly with adhesive possible
  • Extremely lightweight, easy assembly without drilling thanks to adhesive tape
  • PTFE-free and PFAS-tested thanks to iglidur JPF
NS-01-12-AR

New product for spring

drylin N miniature rail anti-reflect

  • Black anodised profiles for reduced light reflection, e.g. for optical measuring systems
  • In width 12mm, the solution for miniature and lightweight applications with minimal space requirements
NS-01-12

New product for spring

drylin N miniature rail

  • Combination of narrow profile and 5mm system height enables precise linear movements even in the most restricted installation conditions
  • Extremely lightweight, easy assembly without drilling thanks to adhesive tape

All new products from spring 2026

new products 2026

New products 2025

drylin W profile guides

WW-10-30-T15-01-HYD1

New product for spring

Narrow carriage in hygienic design

WS-10-40-ES-HYD1-XX

New product for spring

Screwed stainless steel rail in hygienic design

WW-06-70-08-AL

New product for spring

Carriage zinc die-casting

WW-06-70-08-AL

New product for spring

Carriage AL

WW-06-70-08-AL-AR

New product for spring

Carriage anti-reflect

WS-06-70

New product for spring

Linear rail installation size 06-70

WS-06-70-AR

New product for spring

Installation size 06-70 anti-reflect linear rail

WWBCX-06-20-05

New product for spring

Convex and concave carriage for curved rail

WWBK-06-20-04

New product for spring

Semi and full circle carriage for curved rails

WJRM-71-16-AL

New product for spring

Pre-loaded hybrid roller bearings

WJ200UMS-01-06-AL

New product for spring

Slim Line linear housing installation size 06

WJ200UMS-01-06-AL

New product for spring

Slim Line carriages installation size 06

WWH-71-16-120-25-AL

New product for spring

Carriage with pre-loaded hybrid roller bearings

WJ200UMA-01-10

New product for spring

Pillow blocks zinc die-casting

WJPFUM-01-06

New product for autumn

Linear housing WJPFUM installation size 06 - PTFE-free

WJ200UM-01-25-Pxxx

New product for autumn

Single bearing with pretension size 25

WW-06-20-08-JPF

New product for autumn

Round carriages with PTFE-free linear plain bearings made of JPF

drylin telescopic rails

NT-60-DS

New product for autumn

Telescopic guide NT-60-DS

NT-60-DS-AR-200

New product for autumn

Telescopic guide NT-60-DS-AR

drylin pre-load prism slides

NSV-01-20

Pre-load prism slide installation size 20

Prism slide with machined end

Prism carriage installation size with machined end

Pre-load prism slide with hole

Prism carriage installation size 20 with hole

drylin end cap NSVK 20

End cap NSVK-20


Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation