Energy chains, cables and bearing technology for microelectronics

Selected products for microelectronics

e-skin flat

Flat cable guiding system

  • Cleanroom-compatible according to IPA ISO Class 1
  • Modular, compact design
  • Cables can be replaced in minutes
  • Available with customised CFCLEAN stranding structure for high reliability as an option
e-skin soft

Two-part corrugated tubes

  • Cleanroom-compatible according to IPA ISO Class 1
  • Two parts, consisting of upper and lower shell
  • Quick assembly thanks to "zip" function
  • For fast, short unsupported applications
e-chain E6

e-chain for high dynamics

  • Cleanroom-compatible according to IPA ISO Class 1
  • Optimised design without measurable abrasion
  • Particularly quiet operation
  • Side parts made of the material ESD, preventing static charging
CFCLEAN

Cables in cleanrooms

  • With highly abrasion-resistant jacket materials
  • Guaranteed service life of 20 million strokes with a radius of 70mm
  • The combination of CFCLEAN and e-skin flat is certified according to Cleanroom Class 1
e-chain E6

Dry-running linear guides

  • No lubrication or maintenance
  • Certified for use in cleanrooms according to ISO Classes 6 to 3
  • Particularly quiet running
xiros slewing ring bearings

Slewing ring bearing for minimum particle emissions

  • Ready-to-install slewing ring bearing for lubrication-free dry operation
  • Maintenance-free sliding elements with low particle emissions
  • Ring made of lightweight anodised aluminium
xiros ball bearings

Lubrication-free and maintenance-free ball bearings

  • Ball bearings made from high-performance plastics for low-friction dry operation
  • Around 50% more cost-effective and lighter than conventional stainless-steel ball bearings
Bar stock

Bar stock for customised components

readycable

Fully harnessed cables

  • Cables supplied with connectors and fully harnessed
  • Save assembly time and costs
  • Long and predictable service life thanks to extensive tests and quality checks

Successfully in use

Dissipative ESD energy chains and lubrication-free bearings in the testing of printed circuit boards

Durable energy supply systems for positioning systems in electronics production

Positioning systems in electronics manufacturing

Adhesive dispenser for camera modules

Printed circuit board assemblers from IPTE

Special cables and energy chains for SMD placement machines

SMD pick and place machine from Assembléon

Consistently reliable PCB assembly with chainflex and e-chains

Printed circuit board assemblers from IPTE

Smooth movement in the sensor test rig

Sensor test rig from Hoffmann + Krippner

Linear system with air bearings for high-precision adjustments

e-skin flat in use in a linear system with air bearings

Energy supply systems in semiconductor production

Cleanroom application example semiconductors

Wafer handling

Cleanroom application example semiconductors

Samples and further information

Cleanroom brochure

Cleanroom product brochure

igus corner

XXL sample box

ESD products

Information on ESD

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation