Low-profile guide rails drylin® N

System heights of 6 to 12mm characterise the drylin® N low-profile guide systems. This makes the drylin® N aluminium rails with plastic carriages ideal for applications with small installation spaces. The low mass also means efficient energy and emission consumption on the one hand, and transportable system solutions on the other.

Ask our expert

banner_questions_for_experts The igus® expert will gladly advise you – no strings attached.
Contact us here

drylin® N sample box

core box See for yourself our drylin® N low-profile guide systems in our sample box.
Request sample box

Download whitepaper

icon button Ten potential savings that you can use to save unnecessary costs with drylin® linear bearings.
Free white paper

The components of the drylin® N low-profile guide systems

Guide rails silver-anodised

Guide rails silver-anodised
  • Aluminium profile in four installation sizes
  • Widths from 17 to 80mm
  • With or without mounting holes for individual processing
Buy silver-anodised guide rails

Anti-reflective guide rails

Anti-reflective guide rails
  • Black-anodised aluminium rails
  • Black surface reduces light reflection
  • With standard holes or without holes
Buy anti-reflective guide rails

End caps for drylin® N

End caps for drylin® N guide rails
  • Stylish rail/edge finish
  • Easy and safe assembly
  • For all drylin® N rail profiles

Buy end caps for drylin® N guide rails

NW guide carriage
(Series 01/11/21)

NW guide carriage (Series 01/11/21)
  • With plain holes for attachment from below
  • Clipped or firmly overmoulded sliding elements
  • Lightweight solid plastic carriages
Buy NW guide carriage

NW guide carriage
(Series 02/12/22)

NW guide carriage (Series 02/12/22)
  • Threaded holes/pins for attachment from above
  • Sliding elements changeable or moulded
  • Fixed bearing/floating bearing variants
Buy NW guide carriage (Series 02/12/22)

NW guide carriage with pretension

NW guide carriage with pretension
  • With integrated spring pre-load
  • For rattle-free adjustments
  • With plain or threaded hole/pin

Buy NW guide carriage with pretension

Why choose drylin® N profile guides?

Space-saving

Can be used in small installation spaces

Thanks to space-saving design with an installation height of 9-12 mm
Lower energy costs

Lower energy costs

Thanks to a lightweight, energy-efficient design of the low-profile guide system
Easy to adjust and position

Easy to adjust and position

Through defined displacement forces
Quiet operation

Quiet operation

Spring pre-load of the carriage and sliding element ensures quiet running
Less installation time

Less installation time

Thanks to overmoulded carriage (permanent connection between carriage and sliding element)
Easy installation

Easy installation

Thanks to the use of double carriage, it is possible to dispense with several carriage

drylin® NT telescopic rails

New - drylin® N telescopic rails for temperatures up to 130°C

  • Infinitely variable stroke lengths up to 600mm
  • Use also in hygienic environment
  • Solid and lightweight
  • Lubrication-free and quiet

 
drylin® NT telescopic rails

drylin SLN low-profile guide system with lead screw

SLN low-profile guide system with lead screw

  • Choice between three versions
  • econ base module/ Clearance adjustment/ Pretension
  • Configure linear module
For the SLN flat guide with lead screw

Application examples

banner mobinn

Robot Delivery Service

Self-guiding robots specialised in delivering goods from a predefined location. 
 
To the article
CompactChart

CompactChart

The CompactChart from Compact Solutions GmbH as an all-rounder compared to a normal flip chart with drylin® N rail and matching carriages from igus®.
To the article
Unsupported wheelchair lift

Unsupported wheelchair lift

The wheelchair lift is an innovative system that was specially developed for people in wheelchairs.
To the article
banner

Food truck with drylin® N

Nomes srl used drylin® N to convert a normal truck into a food truck.
To the article

General information about drylin® N



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH