Long service life in the production of wooden pallets with lubrication-free linear bearings

Profile

  • What was needed: linear guide in drive and handling units of pallet production systems
  • Requirements: Resistance to chips, dust, moisture and resin, resistant to dynamic movements, vibrations and alternating loads
  • Sector: Wood industry
  • Success for the customer: Compared to conventional ball bearings and recirculating ball bearing guides, Krenzer achieves significantly longer service lives with dry-running drylin® linear guides. In combination with hardened steel shafts, the housing bearings work precisely and maintenance-free even under unfavourable ambient conditions.
Krenzer pallet production system

drylin® Housing bearings

Free sample

drylin R sample

Problem

Solution

Dust, swarf, dynamic movements and alternating loads: these are the conditions under which drylin linear guides must prove their worth in the pallet production lines at Krenzer.

The drylin pillow blocks are also used for the feeding and exact positioning of the cover boards.

drylin® linear guide with snow pusher effect, shown here at a feeding station.

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation