The stainless steel linear module of the drylin® SLW series

Ideal for use under extreme conditions

  • Food industry
  • Packaging industry
  • Chemical industry
SLW-ES technical drawing
SLW-ES technical drawing

Product services

Catalogue

Download catalogue data

Product enquiry

Request a quotation

Online configurator

Free online configurator

SLW-ES-1040

  • max. stroke length: 750 mm
  • shaft Ø: 10 mm
  • carriage length: 100 mm
  • max. stat. Load capacity:
    • axial: 700 N
    • radial: 2800 N

SLW-ES-2080

  • max. stroke length: 1000 mm
  • shaft Ø: 20 mm
  • slide length: 150 mm
  • max. stat. Load capacity:
    • axial: 1600 N
    • radial: 6400 N

Technical options for the SLW-ES series

Electric drive systems: electric motors from igus

Stepper motors for igus linear modules and XY tables

Bearing materials

Plain bearing materials for igus linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
drylin lead screw clamping for linear modules featuring lead screw drive

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation