Change Language :

The drylin® stroke/swivel unit is based on a rack and pinion drive with a coated aluminium square profile and a rotary table element with integrated teeth to accommodate the toothed belt. Both directions of movement are supported by bearing elements made from iglidur® high-performance polymers and are completely lubrication- and maintenance-free. The combination of plastic and aluminium ensures an extremely lightweight design and can be configured ready for installation with drylin® E stepper motor technology
Typical areas of application: Pipettors, laboratory and analytical technology, gripper technology, pick & place systems, medical technology, ...
Dimensions [mm]
| Part No. | F [g] | vL | vR | L max. ±0.15 | Ds ±0.15 | A | B ±0.15 | H1 | H2 | H3 | E1 | E2 | E3 | Q | tg h9 | S | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HSQ-10-1440-* | 300 | 0.5 | 0.4 | 200 | 168 | 177 | 72 | 40 | 89 | 67 | 36 | 16 | 140 | 7.5 | 5.3 | 10 | 

Dimensions [mm]
| Part No. | Q | ls | L | H | B | B1 | B2 | d | B3 | B4 | d1 | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| STZ-Q10-01-AM | 7.5 | 15 | 19 | 25 | 45 | 27 | 12 | 4 | 30.5 | 10 | 3.5 | 

Dimensions [mm]
| Part No. | B | A | H | A1 | Q | 
|---|---|---|---|---|---|
| STZ-Q10-01-AM | 7 | 28.5 | 13 | 12.8 | 7.5 | 

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr