dryspin banner with ball screw drive and a hand holding a component.

Lubrication-free lead screw technology

Advantages of dryspin lead screw technology


Tools & configurators for lead screw technology

dryspin lead screw drive configurator on a laptop with two trapezoidal lead screws and a lead screw nut.

Lead screw configurator

  • Individual processing of the lead screw machined ends without CAD software
  • 2D dimensioned drawing and 3D step file
  • Immediate price calculation
Lead screw nuts

Lead screw motor configurator

  • Find the motor, lead screw and nut quickly
  • All product data at a glance
  • Motor utilisation and service life calculation
  • Fast delivery
dryspin thread expert search on a tablet with two lead screws and choice boxes for the suitable model.

Long Life Calculator for lead screw drive

  • Support in choosing the perfect lead screw drive
  • service life calculation
  • With guarantee certificate
  • PDF download with all details

The dryspin lead screw technology at a glance

Three cylindrical igus plastic lead screw nuts in different designs.

Cylindrical nut

  • With and without spanner flat
  • From bar stock or by injection moulding
  • Seven different materials
  • iglidur J as an all-rounder for every application
Three cylindrical lead screw nuts in different designs.

Flange lead screw nut

  • With and without spanner flat
  • From bar stock or by injection moulding
  • Seven different materials
  • iglidur J as an all-rounder for every application
Plastic lead screw nuts in three designs for flange and screw attachment.

Nut with reduced clearance

  • Low-clearance lead screw nut options with radial or axial pre-tension
  • Material: iglidur J
  • For trapezoidal, sliding and high helix threads
Different views of three plastic lead screw nuts.

Linear module nut

  • Replacement lead screw nuts for igus linear modules
  • For SLW, SAW and SHT linear drives
  • Standard material: iglidur J
dryspin lead screw with a helical profile.

High helix lead screw

  • High helix thread according to igus design
  • Diameters from 3.5 to 32mm
  • Pitch from 1 to 100mm
  • In stainless steel and aluminium
  • Left-hand, right-hand and reverse thread
dryspin lead screw with a fine, even thread profile.

Trapezoidal lead screw

  • According to DIN 103 7e
  • Diameter from 6 to 50mm
  • Pitch from 1.5 to 8mm
  • In stainless steel, steel and aluminium
  • Left-hand, right-hand and reverse thread
Metal dryspin lead screw with fine thread.

Metric spindle

  • According to DIN 976 6g
  • M3 to M10
  • Pitch from 0.5 to 1.5mm diameter
  • In AISI 304 stainless steel
  • Right-hand thread
Lead screw for dryspin with Acme profile.

ACME lead screw

  • According to ANSI/ASME B1.5 Class 2C
  • Diameter from 1/4 to 1"
  • Pitch from 1.59 to 3.08mm
  • In stainless steel 1.4031
  • Right-hand thread
  • Imperial dimensions
dryspin lead screw with fine thread profile and ribbed surface.

Motor lead screw

  • With precision machining or spline
  • Stainless steel 1.4031
  • For Nema 8 to Nema 23
dryspin lead screws with lead screw nuts in various designs.

Accessories

  • Clamping rings
  • Lead screw support blocks as fixed, floating or ball bearing versions
  • Lead screw nut housings
Three dryspin lead screw nuts in different designs side by side.

Special designs

  • Heavy-duty lead screw nut
  • Split lead screw nuts
  • Spherical compensating nut
  • lock disk
dryspin lead screw sample set with packaging and two lead screws.

Sample order

  • Sample card with product range overview
  • dryspin egg timer
  • Individual thread sample

FAQ lead screw technology: Frequently asked questions

  • Automation technology - e.g. in adjustment units and linear systems
  • Medical technology - Ideal for sensitive environments due to quiet and lubrication-free operation
  • 3D printing and laboratory equipment - Precise positioning in restricted installation space
  • Furniture and interior design technology - For height-adjustable tables or actuators
  • Lubrication and maintenance-free
  • Higher efficiency
  • Longer service life thanks to asymmetry
  • Media-resistant
  • Quiet and vibration dampening due to thread geometry
  • Service life predictable online
  • Higher efficiencies
  • Quiet and low-vibration operation
  • 30% longer service life due to asymmetry
  • Up to 25% less wear
  • Greater efficiency
  • Stainless steel 1.304 for high corrosion resistance
  • C15 steel as a cost-effective alternative
  • Aluminium, if a non-magnetic material is required
  • iglidur J - Our most widely used material with very good all-round performance
  • iglidur J4 - Our most cost-effective solution
  • iglidur J350 - For applications with high temperatures up to 180°C (350°F)
  • iglidur A180 - FDA-compliant, suitable for use in the food industry
  • iglidur R - With particularly good vibration dampening
  • iglidur W300 - For high static loads and simple manual adjustments
  • iglidur E7 - For light loads at very high travel speeds

The DST thread geometry

Unique

dryspin lead screw model on a stand in a workshop.

Service life

Lead screw with long-life indication and 1.3 times the running performance.

Quiet operation

Worm shaft with a note regarding quiet running and vibration dampening.

Lubricant-free

Application examples

Hydraulic cylinder with two eye bolts on a grey background.
"With its lead screw technology, igus fulfilled all our requirements in terms of validation. One of our customers' key requirements during development was an improved service life. We applied twelve million load cycles to the lead screw assembly of the HLU LE-X (E) and it held. That convinced us. In addition, igus provided us with calculations and the relevant values throughout."

Erik Stratmann

Product Manager HAWE


dryspin linear drive from igus in a test environment for Swiss-made thread technology.
"The use of dryspin thread technology has significantly improved the entire behaviour of the drive, from the feel and sound volume to the extremely clean and quiet running behaviour."

Thomas Brunner

Head of Mechanical Engineering BRUNNER Elektronik


Robot hand holding a blue cylinder.
"We have not considered alternative bearing products. There was direct co-operation with representatives from igus. It worked very well and we are very satisfied with the form of co-operation and its results."

Marta Szymanowska

COO Aether Biomedical


Person using training equipment in front of a monitor with measurement curves.
"The decision to rely on igus® is based not only on the excellent products, but also on the high level of commitment. The people in charge at igus® were always very committed, interested, customer-oriented, and ready to try out new things, constantly trying to find a solution together with us."

Raja Dravid

CDO ddrobotec


Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation