Linear modules drylin SHTC Heavy Duty

shtc
  • For heavy loads of up to 25,000N
  • Maximum stroke length of 1,500mm
  • Self-locking trapezoidal thread
  • Two installation sizes

The sizes of the SHTC Heavy Duty series

SHTC-40

  • Carriage length: 70mm
  • Max. stroke length: 1,500mm
  • Shaft ø: 40mm
  • For loads of up to 16,000N

SHTC-50

  • Carriage length: 80mm
  • Max. stroke length: 1,500mm
  • Shaft ø: 50mm
  • For loads of up to 25,000N
self-locking

Self-locking

Icon_high loads

High loads

several-carriages-sht-slide

With several carriages

Further products and variants

Stainless steel drylin SHT linear module

SHT stainless-steel linear modules

  • Resistant to chemicals
  • Extremely robust and corrosion-free
  • FDA-compliant version available
igus drylin SHT XY table

drylin XY tables

  • High precision
  • 100% lubrication-free
  • Precise alignment due to CNC production
igus stepper motor

drylin E stepper motors

  • Suitable NEMA stepper motors
  • Further accessories (initiators, motor cables)
  • Fully assembled

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation