iSet Polymer Rotation Module (PRM) | Rotation angle of up to 360°

Energy chain system: Polymer Rotation Module (PRM)

Complete set includes:
chain links, separators, mounting brackets, strain relief elements and guide trough without glide bar

Dimensions:
Rotation angle up to 360°
Inner height: 10.10mm
Outer height: 15mm
Inner width: 10mm
Outer width: 17.40mm
Bend radius: 18mm
Total system height: 22 mm
Max. cable diameter: 8mm 

Applications:
Small measuring and handling machines, camera applications

Parts list


Article designationExample picturesQuantity
Chain links for outer diameter:
200mm
300mm
400mm
500mm

E2i.10.40.018/040.0 x 14 links
E2i.10.10.028/065.0 x 20 links
E2i.15.13.048/075.0 x 25 links
E4.21.040.048/120.0 x 23 links
Mounting bracket for outer diameter:
200mm
300mm
400mm
500mm

E2.100.10.34PZ.A1 x 1 set
E2.100.10.34PZ.A1 x 1 set
E2.150.13.34PZ.A1 x 1 set
E4.210.040.1.12.A x 1 set
Separators for the outer diameter:
200mm
300mm
400mm
500mm

E2.10.5.1, 1 - 3x per link
E2.10.5.1, 1 - 3 x per link
E2.15.5.1, 1 - 3 x per link
T2111, 1 - 2 x per link
Strain relief for the outer diameter:
200mm
300mm
400mm
500mm

on the mounting bracket
on the mounting bracket
on the mounting bracket
T2113.Z x 2 - 4 units
Guide trough without glide bar for outer diameter:
200mm
300mm
400mm
500mm


IE14.2.200P.XX.01 x 1 unit
IE14.2.300P.XX.01 x 1 unit
IE14.2.400P.XX.01 x 1 unit
IE14.2.500P.XX.01 x 1 unit

Features and benefits

The PRM rotating energy supply system is a plastic trough for such applications as small measuring and handling machines. The guide is also suitable for camera applications. It requires no sliding contacts and is protected against corrosion.
  • No slip ring, all media in a single system
  • Complete system can be ordered; it includes an energy chain and separated guide trough and integrated strain relief
  • Weighs up to 85% less than a steel guide trough
  • Costs up to 70% less than a comparable steel guide trough
  • Protected against corrosion
  • No project planning costs

Suitable products

chainflex cables

chainflex cables are unassembled cables for moving applications in cable guides or for robot applications, fail-safe with a 36-month guarantee.
  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24hrs

Further information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH