Reliable energy supply and maintenance-free plain bearings for stage technology

Areas of use

Stage machinery

Theatre with igus products

Stage lighting

Headlights with igus products
Microphone winch microphone reeler

Microphone winch e-spool microphone

  • Uninterrupted audio transmission without slip ring
  • Cables can be replaced easily
  • Easy, space-saving installation, no additional load-bearing element necessary
  • No manual work at height
  • Available with one cable or as a stereo version with two cables for connecting two microphones

Cable drum for e-chains without slip ring

  • Guide different media in one system: electricity... data... fibre optics...
  • Energy chain can be deflected for a variety of uses
  • Quiet and low-vibration
  • Add or replace cables easily
  • Upon request completely harnessed with cables and connectors
  • Manufactured according to the DIN EN 17206 standard and DGUV principle 315-390

zig-zag systems

  • Quiet and low-vibration
  • No tensile strain on the cables
  • Add or replace cables easily
  • Guide different media in one system: electricity... data... fibre optics...
  • Customised systems with up to 40m travel possible

Standard complete system

Low-cost zig-zag system

Low-cost versions without guide box

Cables for theatre and stage technology

  • Cables for small installation spaces, developed and tested for use in our energy chains
  • Reliability through durability: We test our products in our in-house test laboratory so that you can rely on your technology
  • Inconspicuous black bus cables CFSPECIAL.381 as CAT6, CAT7 and 2-channel cable for DMV control applications

Linear technology for camera sliders

  • Simple, manually operated sliders can be assembled individually from our drylin W linear system
  • If automation, remote control and greater precision are required, we offer linear axes with toothed belt drive and the appropriate motor with control system - as a cost-effective advanced or high-quality professional version.
To our components for camera sliders
PRTs 05 and 04 in black

PRT slewing ring bearings for 360° movements

  • Elegant and discreet: Black Edition made of aluminium, coated black, with black universal sliding elements made of iglidur JB:
    PRT-04 slewing ring in black
  • Extra-light low-cost version: solid plastic, made from at least 97% regranulate:
PRT-05 series, low cost made of solid plastic
PRTs 05 and 04 in black
Moving light with PRT slewing ring

Self-aligning flange mounted bearings

  • Top seller: igubal KFSM four hole flange bearing with split housing:
  • Easy and quick to assemble
  • The spherical ball is made of iglidur J with low coefficients of friction in dry operation and an extremely low stick-slip tendency
igubal KFSM four hole flange bearing
PRTs 05 and 04 in black
Cable winch

Two-component heavy-duty plain bearing

  • High mechanical load capacity with low wear
  • Cost-effective with injection moulding
  • Lubrication-free dry operation
iglidur Q3E plain bearing
iglidur Q3E
Stage podium with plain bearings

Low clearance plain bearings

  • Up to 40% more cost-effective than comparable metal bearings
  • Approx. 40% clearance reduction compared to iglidur G
  • 100% lubrication and maintenance-free
iglidur G2 plain bearing
iglidur G2
Plain bearings in the rotary knob of midi controller

Successfully in use by our customers

View from behind the stage of the Royal Opera House

25 years of loyal service to London's Royal Opera House

GES-2 auditorium in Moscow

Cable guidance for multimedia installation in the GES-2 auditorium

Customer stage technology applications

... and more success stories


Tested for use in the test laboratory

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation