My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+972 3 9269595
Photo
dry-tech® bearing technology

+972 3 9269595
Photo
Tech up & cost down
motion plastics for
facade technology

Among architects, facade is the term to describe the front view of a building and is part of the principle of the building envelope. Windows or engaged columns are summarised as facade elements. Whether composite fronts made of aluminium or suspended facades made of glass: There is ever increasing demand for a high-level of functionality, technology and quality in modern buildings: greater energy efficiency, modern design, longer maintenance-free service life with falling costs. Increasingly more mobile facade elements are being used and environmental influences pose a major challenge to the corrosion and weathering resistance of the materials used. With igubal spherical bearings, the motion plastics specialist igus offers machine parts made of compounded polymers for indoor and outdoor applications. This makes them especially suitable for slat supports in the area of exterior facades and can be installed dry and without additional lubrication at temperatures of between -30°C and +80°C.


New from April 2020


igubal angled joint WGLM DE

Removable angled joints

Now also in M8 and M10

▲ Tech up

Reduce weight by up to 40% compared to metallic angled joints

Low assembly and disassembly forces

▼ Cost down

Cost-effective due to polymer injection moulded parts

Easy and quick to assemble

Find our more about igubal WDLM angled joints

igubal spherical bearings for facade technology are:

  • Available from stock
  • Lightweight
  • Temperature-resistant
  • Vibration-dampening
  • With female and male thread
  • Maintenance-free and corrosion-free
  • Dirt and UV-resistant

Facade with igubal spherical bearings

Products especially suitable for facade technology

igubal rod end bearings

igubal rod end bearings

  • Compensation for misalignment errors
  • Maintenance-free dry operation
  • Very lightweight

igubal clevis joints

igubal clevis joints

  • Vibration-dampening
  • Very lightweight
  • High tensile force

igubal pillow block bearings

igubal pillow block bearings

  • Maintenance and lubrication-free
  • Severe radial loads
  • Temperatures of up to +80°C

igubal fixed flange bearings

igubal fixed flange bearings

  • Compensation for edge loads
  • Maintenance-free dry operation
  • Very lightweight

igubal spherical bearings

igubal spherical bearings

  • Easy to fit
  • Very cost-effective
  • Lightweight

Overview of igubal products

Product overview of igubal spherical bearings

  • Up to 40% more cost-effective than spherical bearings made of metal
  • 80% lighter than metal alternatives
  • Lubrication-free and therefore low-maintenance


Application examples of our customers


Tested in the industry's largest test laboratory

Insight into the dry-tech test laboratory:


Further information

igus delivery service

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h