The requirements for components in sports boats and other vessels are specific: for an engine, outboard motor, or rudder system in a sports boat, the constantly wet environment means stringent requirements for resistance to weathering and corrosion. Resistant to seawater and robust when exposed to wind and storms: these are the requirements igus products have to fulfil in vessel construction. Being lightweight and functional is also important, especially in applications such as the interior of sports boats. Sports boats and vessels with igus products are well-prepared for the requirements on and under the water. A prototype for a sports boat or boats in high-volume production, single components or ready-to-install systems such as linear modules with motors – all igus products offer you motion plastics advantages for the specific requirements in water, including in the area of vessels.
Find out for yourself how Tech up, Cost down works in sports equipment. Either order our free plain bearing and linear technology sample boxes or submit a request for a part in your desired shape, quantity or material.
This sample box contains:
Still unsure whether a drylin® linear bearing is the right solution for your application? Order our free sample box now.
Our experts will work with you to answer any questions about igus products and help you find the perfect solution for your project.
These cranes are used to hoist boats out of the water in Fort Meyers, Florida. In both, iglidur P is used directly in the cable winch drive shaft, which performs a lifting and lowering movement to lift the boats completely out of the water.
To save moorings in ports, the width of these water catamarans can be reduced to 4.85 metres. Any torsional loads are compensated for with a combination of E04 e-chains® and drylin® linear guides.
Hybrid drylin® roller and plain bearings mounted on double drylin® guides made of hard anodised aluminium allow this motorboat to change its steering gear position quickly and easily. The bearings are easy to install and also maintenance-free.
Important information about our products and services
Configure your desired product online, calculate its service life, and reduce process costs
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h