PTFE-free, FDA-compliant, recycled and automated

These are the new products for Fachpack and drinktec 2025

Bearing technology for continuous operation, chemicals and high temperatures

Separable flange mounted bearings and inserts

NEW Split flange mounted bearings/inserts

Bearing with reduced clearance

NEW Material: Low bearing clearance

Spherical insert bearings made of iglidur H3

NEW Spherical portions for up to 200rpm

Pillow block bearing with split spherical insert bearings

NEW Pillow block bearings with split spherical insert bearings

Wear-resistant pulley

NEW Wear-resistant pulleys

High-performance rollers

NEW High-performance rollers

Durable, robust plastic rollers

NEW Durable and robust plastic rollers

Highly wear-resistant ball bearing

NEW Temperature and chemical resistant ball bearing

Ball transfer unit for endurance running

Ball transfer unit for endurance running

PTFE-free and PFAS-tested bearing technology

PTFE-free plain bearings

NEW Plain bearing without PTFE

iglidur JPF plain bearings

Endurance bearing without PTFE

iglidur JPF plain bearings

NEW PTFE-free linear axis

PFAS/PTFE chainflex

chainflex cables without PTFE

iglidur materials without PTFE

PTFE-free and PFAS-tested

iglidur materials without PTFE

White paper: PFAS in focus

FDA-compliant products or products suitable for wet areas

drylin W hygienic design

NEW Linear bearing, hygienic design

ZLW toothed belt axis

NEW FDA-compliant, conductive axis

drylin W hygienic design

NEW Stepper motor for humid environments

Food-compliant radial deep groove ball bearing

Ball bearings, food sector

Heavy-duty linear axis

Heavy duty linear modules

FDA-compliant products

FDA and EU 10/2011

Recycled bearings and energy chains

Energy chain from igumid CG LW

NEW Recycled energy chains

iglidur plain bearings made of renewable raw materials

ECO plain bearing

iglidur PRT-02-30-ECO

Slewing ring bearing made from regranulates

CO2 for plain bearings

Predictable CO2 footprint

iglidur materials without PTFE

PTFE-free and PFAS-tested

chainge

Recycling platform "Chainge"

Sustainability and resource conservation

Savings through polymer bearings at Heineken Brasil

NEW Lubrication-free study by RWTH Aachen University

Linear robots, delta robot and sensors

Linear robots

NEW XXL linear robot for up to 25kg

Linear robots

NEW Delta robot in stainless steel

Condition sensor

NEW Visual condition indicator

Delta robot DR1000

Delta robot DR1000

Machine planner

Machine planner

Smart energy chains and cables

Smart e-chains and cables

IPA-approved products for pharmaceutical packaging

Linear robots

NEW Holder for unsupported cleanroom chains

e-skin flat

Flat ribbon cable with ISO Class 1

e-skin corrugated tube

Corrugated tubes with ISO Class 1

White paper - Energy supply systems for the cleanroom

White paper Energy supply for the cleanroom

Products in the cleanroom

Products for the cleanroom

ReBeL cobot

Cleanroom tests in our own laboratory

Virtually with us

igus trade show stand

With you on site

igus roadshow

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation