igubal rod end bearings

Rod ends made of high-performance plastics

What you will find on this page

Tested in the largest laboratory in the industry!

The benefits at a glance

save costs
weight optimisation
Dirt-resistant
Corrosion-free
Lubrication-free
quick assembly

When do I use them?

  • When weight is to be saved
  • When rotating, oscillating and linear movements are to be realised
  • When high-frequency oscillations/vibrations are prevalent
  • When low-noise running is required
  • If an electrically insulating part is required
  • If freedom from corrosion is desired
  • For combinations with pneumatic cylinders and gas springs
  • When chemical resistance is required
  • When high rigidity is required
  • If they are to be detectable

When should I not use them?

  • When temperatures are above +80 °C
  • If rotational speeds of over 0.5 m/s are to be realised
  • When very high tensile and axial loads prevail
  • When applications with hydraulic cylinders are to be realised
  • When dimensions over 30 mm are required

igubal rod ends 2.0

Gelenkkopf 2.0

Lubrication-free plastic-metal hybrids for higher loads

Why igubal rod end 2.0?

iglidur J

Edelstahl-Gelenkkopf iglidur J
  • Housing material:
    Stainless steel or zinc die-casting
  • Version with ball stud
    (male thread, female thread)
  • Temperature resistance:
    -50 °C to 90 °C:

iglidur A181

Edelstahl-Gelenkkopf Food Contact
  • Housing material:
    Stainless steel
  • For food applications
  • FDA-compliant
  • Temperature resistance:
    -50 °C to 90 °C

iglidur X

Edelstahl-Gelenkkopf iglidur X
  • Housing material:
    Stainless steel or zinc die-casting
  • For high temperatures
  • Temperature resistance:
    -100 °C to 250°C

iglidur G

Edelstahl-Gelenkkopf J mit Kugelzapfen
  • Housing material:
    Stainless steel or zinc die-casting
  • For alternating loads
  • Temperature resistance:
    -50 °C to 90 °C
Plastic rod ends

plastic-rod end

  • Robust and corrosion-free
  • With various spherical cap materials
  • Lubrication and maintenance-free
Food industry

Food-Contact-rod end

  • FDA and EU 10/2011 compliant
  • Optically and magnetically detectable
  • Lubrication and maintenance-free
igubal esd

The ESD series

  • ESD-certified
  • Electrically conductive
  • Minimisation of discharges

More about igubal spherical plain bearings

igubal®-shop

Shop

Tool

Tool

Knowledge base

Knowledge base

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation