igubal clevis joints

Maintenance-free fork joints made of solid plastic

Advantages of the igubal clevis joint

Clevis joints
  • maintenance-free dry operation
  • corrosion-free
  • Resistant to chemicals
  • High damping capacity
  • Very low weight
  • Can be used in media
  • Easy to install
  • Calculable service life
  • Maintenance and lubrication-free

When do I use them?

  • When high rigidity is required
  • When freedom from corrosion is desired
  • If no lubrication is to be used
  • When weight is to be saved
  • When maintenance-free dry operation is required
  • If the simplest assembly is to be realised
  • If combinations with pneumatic cylinders and gas springs are to be realised

When should I not use them?

  • When temperatures exceed 120°C
  • If dimensions over 20 mm are required

igubal clevis joint - Application examples

Food industry

Food industry

Packaging industry

Packaging industry

Traffic

Automotive industry

igubal clevis joint variants

Clevis joints

Standard clevis joints

Clevis joint with spherical bearing

Clevis joint with spherical bearing

Food-grade clevis joints

Food-compatible

More about igubal spherical plain bearings

igubal®-shop

Shop

Tool

Tool

Knowledge base

Knowledge base

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation