What can the iglidur® materials for continuous operation do?

Every iglidur® plain bearing is wear-optimised. However, the materials for continuous operation, such as iglidur® J and iglidur® W300, are characterised by very low wear rates, which means a long service life. In addition to their service life and the price level, the materials for continuous operation differ among other things by temperature and load ranges as well as the applicability in conjunction with special shaft materials.

Like all iglidur® materials, endurance runners have the following specifications:


iglidur® J - The versatile endurance runner

  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction
  • Low wear with many different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
iglidur® J material and specifications

iglidur® W300 - the classic endurance runner up to 30MPa

  • The classic endurance runner, very wear-resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
iglidur® W300 material and specifications

iglidur® J3 - The new endurance runner

  • Specialist for panning and pulsating loads
  • Low coefficient of friction
  • Good media-resistance
  • Low moisture absorption
iglidur® J3 material and specifications

iglidur® J350 - endurance runner with high dimensional stability at high temperature

  • Can be used with many kinds of shafts and loads
  • Excellent coefficient of friction against steel
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Continuous operating temperature up to +180°C
  • For medium to high loads
iglidur® J350 material and specifications

iglidur® J260 - Ideal for plastic shafts

  • Ideal for plastic shafts
  • Very good coefficient of friction for low or medium loads
  • Good media-resistance
  • Slightly higher temperature rating than iglidur® J
iglidur® J260 material and specifications

iglidur® W360 - Endurance runner up to +180°C

  • General purpose endurance runner
  • Very wear-resistant
  • Continuous use up to +180°C
  • Suitable for wet environments
iglidur® W360 material and specifications

iglidur® L250 - For fast rotating applications

  • For high speeds
  • Specially made for fast rotating applications
  • Very low coefficient of friction
  • Excellent wear resistance
iglidur® L250 material and specifications

iglidur® L350 - For high rotational speeds

  • For rotating applications at high speed
  • If the highest service life is required
  • For high pv values with low loads
  • At operating temperatures up to +180 °C (long-term, short-term up to max. +210°C)
iglidur® L350 material and specifications

iglidur® L500 - For extreme rotational speeds

  • Temperature-resistant and media-resistant
  • Continuous use up to +250°C
  • Up to 5m/s rotating
  • Excellent wear resistance
iglidur® L500 material and specifications

iglidur® R - The low-cost material

  • Low-cost material
  • Low coefficient of friction
  • Abrasion-resistant
  • Low coefficient of friction during dry operation
  • Very cost-effective
iglidur® R material and specifications

iglidur® D - Low-cost material with silicone

  • Low-cost material with silicone
  • Low coefficient of friction at high speeds
  • For low loads
  • Very cost-effective
iglidur® D material and specifications

iglidur® J200 - Specialist for aluminium shafts

  • Specially for aluminium shafts
  • Very long service life with hard anodised aluminium
  • Low coefficient of friction
  • Low wear
iglidur® J200 material and specifications

igus products made of iglidur materials in the online shop

1) Max. long-term application temperature
2) Max. permissible surface pressure at+20°C
3) Best combination for p = 1 MPa, v = 0.3 m/s, rotating


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH