Receive long-lasting bearings in special dimensions for ergometers after just 4 days

Maintenance-free plain bearings as a fast and economical solution for ergometers from ergoline GmbH

Profile

  • What was needed: Plain bearing made of iglidur® P210
  • Requirements: A durable and lubricant-free bearing should be found that can withstand loads such as accelerations and high weight. The bearings were required in a special shape and at short notice so that series production could start quickly.
  • Industry: Medical technology
  • Success for the customer: The bearings are also extremely wear-resistant under load. They also score highly thanks to their freedom from lubricants and maintenance as well as their long service life. The customer has therefore been relying on our motions plastic for 13 years.
Ergometer with iglidur P210 plain bearing

Problem

Solution

Lying ergometer
Lying ergometer

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation