Universal installation set for TRC + TRE fibre-rods

The easiest and quickest way to attach a fibre-rod

Universal mounting kits for fibre-rod modules
  • Universal mounting kit allows the spring rod modules to be fixed in any position relative to the robot arm
  • Targeted masking of interfering edges and avoidance of cable loops
  • triflex® Guide R close to the robot arm or to the side of axis 6 to allow max. to enable maximum rotational movements
  • Make corrections quickly and easily, even for small programme changes
  • Special connections available at short notice on request
  • The fastening of the triflex® e-chain system®, which is adjustable in all axes, allows the fibre-rod module to be fixed in many positions in relation to the robot arm in order to set the ideal reset position
Robot triflex®
Universal assembly set_disassembled

Matching fibre-rods for the universal assembly set

triflex R fibre-rod
  • Directional pretension ensures constant distance to axis 3-6 of the robot
  • Can be compared to a fishing rod above the robot
  • Generates constant pretension in the length from 700 to 2000mm
  • Supplied as a pre-assembled assembly consisting of triflex® R energy chain (TRC or TRE.B) and mounted spring rods
  • No snagging on the robot and reduced skidding compared to loose e-chain®
  • Automatic return of the triflex® R to its original position

Assembly instructions for both products

  • Simple products
  • quick installation
  • easy adjustment of the system to the application
  • available from stock
  • easy to operate

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail 

Shipping and consultation