Regulate the retraction force pneumatically and prevent loop formation on robots

Feasible with the triflex® RSP system

RSP | The strongest of the retraction systems

RSP comparison
  • Even larger e-chain® can be safely guided up to ø 125 mm
  • Adjustable, variable retraction force by means of a pressure control valve
  • Virtually constant force curve over the entire path, even with heavy fillings
  • End position can be monitored to prevent major damage in the event of a fault
  • Greater retraction forces than RS system
  • Mounting options for numerous robot types and manufacturers with adapter brackets
  • Typical areas of application: axis 3-6 on industrial robots
  • Low energy consumption due to integrated compressed air reservoir

RSP retraction system in operation

  • Particularly suitable for large and heavy hose packages
  • Working overhead is also no problem
  • Always constant retraction forces

The easiest and fastest way to the right retraction system

Configurator
  • Almost all robot types from Kuka, Fanuc, diagram and Yaskawa to choose from
  • A complete package configured with just a few clicks
  • Parts list directly visible online
  • Can be customised again and again
  • Can be ordered online
triflex_R_RSP_drawing
triflex_R_RSP_drawing
triflex_R_RSP_drawing 1
triflex_R_RSP_drawing 1

1 = moving end

2 = fixed end

RSP retraction systems

Article numbermax. Retraction length in mmDim. A in mmDim. B in mmDim. C in mmDim. D in mmDim. E in mm
TR.RSP.60.L580792396177277135
TR.RSP.65.L580792396177277135
TR.RSP.70.L580792396177277135
TR.RSP.85.L620836461213306135
TR.RSP.100.L620845467213306135
TR.RSP.60.R580792396177277135
TR.RSP.65.R580792396177277135
TR.RSP.70.R580792396177277135
TR.RSP.85.R620836461213306135
TR.RSP.100.R620845467213306135
TR.RSP.125.R7801,043570245405135
TR.RSP.125.L7801,043570245405135

RSP drawing with numbers
RSP drawing with numbers

Calculation of the total chain length | RS e-chain®

ø Index R [mm] Chain length within of the system [mm]Number of chain linksTotal chain length[mm]
30.----
40.----
50.----
60.0871,48973LLL + 1489
65.----
70.1101,48458LLL + 1484
85.1351,62253LLL + 1622
85. (R 240)----
100.1451,65648LLL+1656
125.182194044LLL+1962

RSP system assembly

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation