liftband

liftband

Raising up to 13 metres with little installation space

  • Alternative to the ZigZag solution
  • Lighter and less installation space
  • Easy to realise vertical applications
  • Speeds of up to 1 m/s
  • Acceleration up to 2 m/s2
  • Max. extension length 13 m
  • bend radius of the cable up to 250 mm

Structure

liftband
liftband
  • Retracted system - safe depositing in the solid steel basket
  • Insertion slope: For safe operation
  • Sturdy driver plate: For easy connection to your application
  • Space-optimised: Telescopic steel basket for optimum space utilisation
Extension height Basket design
0-3m One-piece basket
3 - 13m Telescopic basket

Technical data and calculation of the chain length

Speed AccelerationLateral speedLateral acceleration
≤ 1m/s ≤ 2 m/s2 ≤ 1m/s ≤ 2 m/s2

liftband assembly instruction

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation