e-spool® power

e-spool power
  • High service life thanks to motorised retraction system
  • Longer travel lengths can be realised with a motor than with a spring of a "conventional" e-spool®
  • Cable diameter up to 17 mm
  • No tensile strain on the cable
  • No slip ring
  • Various media (power, data, fibre optic cable, air, liquids) can be routed in one system without interruption
  • For installation in the false floor of the ceiling - the system is "invisible"
  • Simple replacement and extension of the filling
  • Max. extension and feed speed 1.2 m/s

Filling rules for the e-spool®

Assembly instructions

e-spool assembly instructions

Documentation - Assembly instructions

Realised in practice

Mobile wind machine

Winding system with e-spool

e-spool applications

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation