"Classic" Series - Permanently available

download

"Classics" Katalog - ältere Produkte auf Dauer lieferbar

D-CLASSICS-2013-SCREEN.pdf

zipper "Classic" e-chain® - Quick assembly with zip fastener

Zipper

Outside zip-open

Series 15

Closed type

E2 mini classic

Can be opened on the outside on one side

B15 mini

E2 medium "Classic" - Please use the E2/000 series for new designs

Closed design

Can be opened on one side

crossbar can be opened inside

Can be opened on one side

crossbar can be opened from the outside

E2 R "Classic" - Two-piece e-tube - Chip protection - Very smooth running

Two-part e-tube

Two-part e-tube

E4/light "Classic" - Discontinued series - Please use the E4/light series for new designs

Full-width, can be opened on both sides

Half-webbed, can be opened on both sides

Swivelling lid

e-tube, can be opened on both sides

E4/0 "Classic" - Discontinued series - Please use series E4.1 for new designs

Full-width, can be opened on both sides

Half-webbed, can be opened on both sides

Swivelling lid

e-tube, can be opened on both sides

E-band

e-band

To be filled in the outer radius

Series e-band (PDF file)

autoglide system:

autoglide

Version 2 - For Series 200 e-chain®

Series AG200

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation