Overview chainfix parameters

Parameters CFX clampsTiewrap plates can be bolted, clipped on, stacked
Recommended standard E2.1, E4Q, E4.1, E4.1L, E4/light, C6, E6, for all KMA with C-profileE2.1, E4Q, E4.1, E4.1L, E4/light, C6, E6
When to use this strain relief system:Standard for high accelerations, loads and demanding applications. For many cables, large cable diameters and stacked cables. For long travels, cranes, offshore, machine tools, high speeds and hydraulic cables. When modularity is required. Standard for many applications at medium and low accelerations. For unsupported, gliding, hanging and standing applications in general machinery and machine tools. For cables side by side. Also available as an individual part, for example in control cabinets.
When not to use it: No limitationFor large cable diameters
Assembly time index ++
Definable tensile strength + +-
Price index 2 1/21
Modularity yesyes
Dynamics high to very high high
Determination of tensile strength 1) in N with chainflex Cable tiewrap
Cables under different conditions singledouble
dry, PUR 1023 94165
dry, PVC 891 455 601
dry, TPE 1580 97224
Water 2), PUR 94765150
Water 2), PVC 917447 528
Water 2), TPE 128394123
Oil 3), PUR 50096137
Oil 3), PVC 874393627
Oil 3), TPE 1,0446487
Parameters Strain relief separatorsCFV strain relief element
Recommended standard for the following energy chains:E2.1/R2.1, E4.1/R4.1, E4.1L/R4.1L, C6, E6/R6E2.1, E4Q, E4Q.L, E4.1, E4.1L, E4/light, C6, E6/R6
When to use this strain relief system:Combination of separator and strain relief, ideal for small spaces. For applications with medium accelerations. For small cable diameters. Ideal for e-tubes. For machine tools.For energy chains and e-tubes. Stepped strain relief for use outside of the energy chain cross section - even with different connectors. A subsequent installation is possible. Easy installation in a top-hat (DIN) rail 15 (TS92.31) or in the C-profile of the
When not to use it:For high loadsFor high loads
Assembly time index+++
Definable pull-out force--
Price index11
Modularityyesyes
Dynamicshighmedium

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation