Installation instructions micro flizz®

Parts list micro flizz® & Required tools

  • Aluminium profile
  • 2 cover plates
  • 8 Torx screws
  • 4 Phillips screws
  • 2 metal pins
  • Pre-assembled chain with trolley
  • Phillips screwdriver
  • Torx screwdriver, size 20
  • Plastic and metal hammer
  • Allen key, size 4

Mounting a single rail with a trolley

Installation instructions micro flizz®
  1. Fasten the "closed" cover plate (A) to the outer end of the guide channel (B) with four Torx screws (C)
  1. Insert the e-chain® with carriage (D) into the channel so that the "wings" of the energy chain are guided in the channel
  1. Fasten mounting bracket (E) from above with two Phillips screws
  1. Fit the "open" cover plate (F) to the other end of the guide channel and fasten with four Torx screws (C)

Installing multiple channels with two carriages

Installation instructions micro flizz®
  1. Drive metal pins (G) into the desired side of the duct with a metal hammer
  1. Attach the connecting plate (H) on the same side, push in to the centre and fasten with set screw M6
  1. Attach the feed module (J) and join with a plastic hammer
  1. Add further trunking element(s) (see steps II,1 and II,2) and tighten the 2nd screw of the connecting plate (H)
  1. Insert the first e-chain® with trolley (D) into the channel with the mounting bracket (E) first. Please observe the correct installation direction of the trolley!
  1. Insert second energy chain into channel (as II.6)
  1. Connect the e-chain® to the trunking element. Align so that the teeth of the strain relief (L) are flush with the inner edge of the channel
  1. Connect the e-chain® laterally through the channel with four Phillips screws (two on each side)
  1. Fit cover plates on both sides (closed version)
  1. Fully assembled Mirco flizz® with several channels and two trolleys

micro flizz® Assembly videos

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail 

Shipping and consultation