drylin® E EC motors

EC motors with Hall and encoder - the cost-effective alternative to servo motors

  • Ready to ship in 24 hours
  • More cost-effective than conventional servo motors
  • Sizes NEMA 17, 23 and 34
  • Virtually wear-free
  • Long operating times and service life
  • Improved performance for drylin E linear robots & delta robots
Brushless EC motor drylin E NEMA17

EC/BLDC motor, flange size 42mm

  • Installation size NEMA17
  • Protection class - motor housing: IP40
  • Also without Hall and encoder
Brushless EC motor drylin E NEMA23

EC/BLDC motor, flange size 56mm

  • Installation size NEMA23
  • Protection class - motor housing: IP40
  • Also without Hall and encoder
Brushless EC motor drylin E NEMA23

EC/BLDC motor, flange size 60mm

  • Installation size NEMA23
  • Protection class - motor housing: IP40
  • Also without Hall and encoder

Why drylin E motors?

Delivery 24 hours

Ready to ship in 24hrs

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

drylin E product finder

Motor configurator

For electric motors

Drive technology configurator

For electric linear drives

Lead screw motor configurator

For lead screw motors

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
More information
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Suitable products

Gearbox

drylin E motor drive

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available
Coupling

drylin E jaw couplings

  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C
Power-supply components

drylin E switching power supply units

  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation