Support trays for energy chains

Steel support tray
  1. Noise-reducing and low abrasion, secure guidance
  2. Simple design: easy attachment of all profiles and wall brackets
  3. Lightweight material: in the colour of your choice
  4. Available in 2 types and 4 versions as a modular system
Aluminium support tray
  1. Noise-reducing: optional rubber silencer profile
  2. Simple energy chain connection: optimised fixed end module made of plastic
  3. Wear-reducing: glide strip to protect against lateral abrasion
  4. Simple installation: With standard clamp shoes, basic version
  5. Corrosion-resistant: Seawater-resistant aluminium profiles

I use the one-piece steel support tray when:

  • A simple design is required
  • Easy attachment to floor profiles and wall brackets is planned
  • The desired colour and dimensions are particularly important
  • The trough should be made of steel
  • The chain-lower run should be secured against lateral displacement during lateral acceleration

I use the modular aluminium support tray when:

  • High modularity and customisability are paramount
  • Widths need to be subsequently adjusted to a certain extent
  • Chips and dirt are prevalent, as the trough is open (optionally with base)
  • Attention must be paid to quiet running and therefore low noise emissions
  • The energy chain must be particularly protected against wear
  • The energy chain must be connected and fixed quickly
  • The trough should be made of seawater-resistant aluminium
  • The chain-lower run should be secured against lateral displacement during lateral acceleration

You might also be interested in this

Guide troughs

guide trough

Energy chains

energy chain

Online configurator

Online configurator

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation