FDA linear technology

FDA-compliant linear guides

Authorisation in accordance with EU Regulation 10/2011

Your advantages with FDA-compliant linear guides

FDA-compliant

FDA-compliant

Lubrication-free icon

Lubrication-free

Hygienic icon

Hygienic

Corrosion-free

Corrosion-free

Maintenance-free

Maintenance-free

fastfood

Suitable for food


FDA-compliant products

fda_section_1

drylin W profile rails

  • Double and single rail
  • Hygienic design for all components
fda_section_2

drylin W profile carriages

  • Also available for small installation spaces
  • Econ linear carriage
fda_section_3_

drylin W linear housing

  • According to hygienic-design guidelines
  • Rounded corners and edges
section_fda_liners

drylin R liners

  • FDA / EU compliant igus polymers
  • For open and closed housings
section_fda_plain_bearings

drylin R linear plain bearing

  • Linear adapters with the same dimensions as recirculating ball bearing guides
  • Made of solid plastic or stainless steel
fda_section_5

drylin R linear shafts

  • For unsupported and supported applications
  • In desired length or completely processed
_fda_section_6_

Linear module SHT with lead screw

  • Robust linear modules in four installation sizes
  • Can be configured individually
fda_section_7

SLW with lead screw

  • Modular structure from the drylin W linear construction kit
  • Variable configurations also as XY table
section_fda_toothed_belt

ZLW linear axis with toothed belt

  • Variable system widths
  • From narrow installation space to hygienic design
_section_fda_lead_screw

High helix/trapezoidal thread

  • High helix thread / Trapezoidal thread / Metric threads
  • Customised lead screw machining online
section_fda_lead_screw_nuts_1

Cylindrical lead screw nuts

  • Made from FDA / EU compliant igus polymers
  • Online service life calculation
section_fda_lead_screw_nuts_2

Flange lead screw nut

  • Secure mounting
  • Largest online lead screw shop

Stefan Niermann
The carriage of our new drylin linear guide in hygienic design is made entirely of plastic and has an open design with no dead space. The system can be completely flushed - even with CIP processes - and is therefore hygienic.

Stefan Niermann

Head of Business Unit Linear Technology

Interview with Lebensmittel Technik

Download interview with Stefan Niermann as PDF

Free drylin FDA sample

section_sample_FDA

Download white paper

section_whitepaper

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation