drylin® E DC motors

Torque-resistant in three installation sizes

Direct-current motor with spur gear drylin E

DC motors with spur gears

  • Torques [Nm] from 0.1Nm to 1.8Nm
  • Speeds up to 440rpm
  • Operation with 12 & 24VDC possible
DC direct-current motor with planetary gear drylin E

DC motor with planetary gearbox

  • Torques from 0.025Nm to 0.21Nm
  • Speeds up to 463rpm
  • Operation with 12 & 24VDC possible
DC direct-current motor with worm gear drylin E

DC motor with worm gear

  • With spline
  • Torques from 0.75Nm to 2.00Nm
  • Speeds up to 350rpm

Why drylin E motors?

Delivery 24 hours

Ready to ship in 24hrs

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

drylin E product finder

Motor configurator

For electric motors

Drive technology configurator

For electric linear drives

Lead screw motor configurator

For lead screw motors

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
More information
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Suitable products

Gearbox

drylin E motor drive

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available
Coupling

drylin E jaw couplings

  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C
Power-supply components

drylin E switching power supply units

  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation