Flexible cables - for special requirements

Oil-resistant cables

Oil-resistant chainflex® cables
  • Oil resistance according to DIN standards
  • Analyses of oil resistance from the in-house test laboratory on 5,500m²

Halogen-free cables

Halogen-free chainflex® cables
  • For applications with an increased risk of fire
  • Free from bromine, fluorine, iodine or chlorine
  • According to DIN EN 60754

Chemical- resistant cables

Chemically-resistant chainflex® cables
  • Resistance to various alkalis, acids, oils or fuels
  • Comprehensive resistance table

Temperature-resistant cables

Temperature-resistant chainflex® cables
  • Three categories of temperature resistance
  • Tested in a climatic container
  • Solutions from -40° to 180°C

Special energy chain cables

Energy chain cables
  • For use in energy chains
  • Fail-safe due to continuous bending tests
  • Maximum service life with minimum space requirements

Standards and approvals

CF standards
  • Use in different regions
  • More detailed information on the various standards

Cables in cleanrooms

Cables for cleanrooms
  • Cleanroom requirements
  • Overview of the cable range
  • Reference

Smart, self-monitoring cables

Cable condition monitoring
  • Tensile force monitoring
  • Cable quality monitoring
  • Data transmission measurement

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation