Bearings and energy supply systems for car interiors

Move seat elements, rotary switches, doors and windows safely and without maintenance

Advantages of our e-chains

  • Cost-effective
  • Lightweight
  • Quiet running with max. 60dB(A) for the assembly
  • 100,000 solutions from stock in numerous lengths, widths, radii and options (open, closed, ESD, easily openable, etc.)
  • Easy to install
  • High, predictable service life
  • Customisable to weight and load limits
  • Certified according to IATF 16949

Advantages of our bearing technology

  • Lubrication-free and therefore maintenance-free
  • Quiet operation
  • Cost advantage and up to 80% lower weight compared to metallic solutions
  • Temperature-resistant up to 120°C
  • Low fogging
  • Plain bearings are suitable for e-coating and self-calibrating
  • Ideal in combination with plastic shafts
  • Long, predictable service life
  • Certified according to IATF 16949

Top-selling energy chains for the interior

E2.1 micro

e-chain E2 micro

e-chain E1

e-chain E1

easy chain E04

easy chain E04

PRM rotary module

Rotary module PRM

Top-selling plain bearings for the interior

igidur F300 plain bearing

Plain bearing iglidur F300

iglidur P210 plain bearing

Plain bearing iglidur P210

iglidur M250 plain bearings

Plain bearing iglidur M250

iglidur K230 clip bearings

Plain bearing iglidur K230

Application areas

Car and vehicle seat with motion plastics

Seat adjustments

Future van

New interior

Rotary switch

xiros ball bearings in rotary switch

Window regulator

e-chain in window lifters

Head-up display

Tailgate

Centre console

drylin, dryspin and e-chain in the centre console

Pedal mechanism

Sunroof

Sliding doors

e-chains in the sliding door
igus bearing in the selector lever

More information

Bearing for hinges

Plain bearings in hinges

Application areas

Application locations in the car

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation