14,000 hour service life: iglidur plain bearings in KHS stretch blow moulding machines

At least 2 years of lubrication- and maintenance-free operation at 60 °C and in continuous use

Profile

  • What was needed: Plain bearing made of iglidur® J and iglidur ® A180
  • Requirements: Absolute freedom from lubrication and maintenance, heat resistance up to 60 °C, cleanroom suitability
  • Industry: Beverage bottling plants
  • Success for the customer: With the plain bearings for the mandrels, KHS calculates 14,000 hours of component operation after tests. This corresponds to 2 years of completely maintenance- and lubrication-free operation.

Problem

Solution

Stretch blow moulding machine
Stretch blow moulding machine

KHS InnoPET Blomax with energy-saving double aisle heating. (Source: KHS GmbH)

Transport mandrels with iglidur® bearings and sliding elements transport preforms through the KHS stretch blow moulding machine. (Source: KHS GmbH)

The double-aisle heating system heats preforms and saves up to 30 % energy in the process. (Source: KHS GmbH)

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation