FDA-compliant energy chains in hygiene-sensitive mushroom-harvesting system

Reliable and hygienic cable guidance with regular sterilisation using 80°C steam

Profile

  • What was needed: Energy chain TH3 and chainflex cables (CF211.038 and CF210.UL.15.15.02), supplied as a complete pre-fitted readychain package, drylin W linear bearings
  • Requirements: Cable guides for an environment with high humidity and under regular sterilisation with hot steam (80°). FDA conformity. Quick and easy installation. Extended maintenance intervals.
  • Industry: Food sector
  • Success for the customer: With the TH3, the harvesting system can be operated automatically without any incidents occurring in the cable guide. The chains are FDA-compliant, resistant to aggressive cleaning agents and chemicals, and corrosion-free. The TH3 also works reliably when subjected to high humidity.

Problem

Solution

TH3 energy chain in mushroom-harvesting system
TH3 energy chain in mushroom-harvesting system

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation