Polymer plain bearings in mountain bikes with rear suspension

Dimensionally stable in wet conditions

  • What was needed: Bearing for the rear end of fullys
  • Manufacturing process: Plastic injection moulding
  • Requirements: Suitable for heavy loads and high lateral forces, particularly high dimensional stability in damp conditions
  • Material: iglidur ®J
  • Industry: Bicycle industry
  • Success for the customer: Particularly durable plain bearing with predictable service life; secure fit in the bearing position even under very heavy loads and high lateral forces, no need for additional lubricants
The "ConTrail MGN" from Bergamont with iglidur plain bearings

Problem

Solution

Choice of pivot points and kinematics

iglidur® bushings in the rear triangle

Larger contact surface, nothing wobbles

igus® Bushings in water

Bearings: choosing the optimum material

Specialist dealers and bikers completely satisfied

Our plain bearings

iglidur plain bearing product variety

iglidur® in the MTB

Mountain bike in the mud

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation