Flexible cables for the e-chain®: an overview of chainflex® cables

The cable for the linear energy chain

chainflex® control cable

Control cables

  • Cores wound in bundles for a long service life in continuous movement
  • Six different materials for outer jackets
  • Large selection of core cross section combinations
chainflex® bus cable

Bus cables

  • All common bus systems with special mechanical features
  • Six different materials for outer jackets
  • Simple selection matrix for a good overview
  • Reliable data transmission
chainflex motor cable

Motor cables

  • Free choice between cables with one or more cores
  • Six different materials for outer jackets
  • Shielded and unshielded solutions for all types of motor cables
chainflex® data cable

Data cables

  • Three different constructions: Cores wound in layers, twisted pair, pair shields
  • Four different materials for outer jackets
  • Best EMC specifications thanks to high shield coverage
chainflex® measuring system cable

Measuring system cables

  • Electrically designed according to the various manufacturer standards
  • Bend radii of up to 10xd available
  • Choice of different jacket materials: PVC, iguPUR, PUR or TPE
chainflex® servo cable

Servo cables

  • Various set-ups with one or two pairs suitable for the motor requirements
  • Innovative pair shield structure and high-end overall shield for the movement
  • Special core insulation for a higher current flow
chainflex® special cable

Special cables

  • Cables for special applications
  • For constant movement
  • Extensive cable expertise
  • Experience of over 2 billion test cycles in our in-house test laboratory
chainflex® fibre optic cables

Fibre optic cables

  • Different fibres and materials for outer jackets available
  • For long travels and transmission of high data volumes
  • Four advantages over copper bus systems
chainflex® hybrid cable

Hybrid cables

  • Designed according to the known manufacturer standards
  • Combination of energy and data transmission
  • Solutions with PVC and PUR as the material for the outer jacket

The robot cable

chainflex® torsion cable

Torsion cables

  • Special design to withstand the torsional movements
  • Cables for robots and free motion
  • Unique torsion information in the cable industry
chainflex® seventh axis cable

Robot cables for the 7th axis

  • Cables for ABB, KUKA & Fanuc
  • Harnessed versions available
  • PUR outer jacket

The drive cable

readycable® drive cables

Drive cables

  • Harnessed suitable for 24 manufacturer standards
  • Can be selected and predicted online
  • 100% testing
  • Siemens DriveCliq, pre-fitted from stock
readycable® network cables

Network cables

  • With and without overmoulded connector
  • Available for Ethernet CAT5 to CAT7, PROFIBUS and PROFINET
  • 100% tested
readycable® sensor/actuator cables

Sensor/actuator cables

  • With M8, M12 and M23 connectors
  • Three different cable qualities
  • IP69 Class
  • Optimised for bend radius of up to 4xd in the smallest installation spaces

More information on chainflex cables

Tested on over 5,500 m²

chainflex catalogue

chainflex® catalogue for moving applications

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation