Change Language :

It is impossible to imagine any area of industry without robots, and with them the demand for intelligent actuators is also increasing. Twistable bus cables are becoming an ever greater necessity due to the trend associated with Industry 4.0 of transporting an increasing amount of process data by means of a bus system. In the range of very large torsion angles, we can now present bus solutions up to +/-360°/m even for CAN bus and Ethernet up to CAT7, as 10GBit at 600MHz.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CFROBOT8.PLUS.022 | (2x0.5)C | 9.5 | 47 | 103 |
| CFROBOT8.PLUS.049 | (4x(2x0.15))C | 7.5 | 32 | 67 |
| CFROBOT8.PLUS.050 | (4x(2x0.15)C)C | 10.5 | 49 | 115 |
| CFROBOT8.PLUS.052 | 4x(2x0.15)C | 10.5 | 49 | 115 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr