New generation - twisterchain® new - robust, quiet, for high loads

  • More stable, more additional load possible
  • 25% less weight than previous twisterchain®
  • Rotational speeds of up to 1 m/s and more
  • Rotary/spiral movements up to 540°
  • Highly dynamic and quiet running (with new trough)
  • Cable-friendly, smooth interior
  • Crossbar can be opened in the inner radius
  • Successfully tested over 1 million cycles in the igus®® laboratory (03/2010)
  • Robots, handling machines
  • Packaging machines
  • Glass machines
  • General mechanical engineering etc.

twisterchain® new for circular movements up to 540°, crossbar can be opened within the inner radius

The cable-optimised intermediate link increases the stability of the twisterchain® new many times over. At the same time, it serves as an interior separation and divides the filling space into two chambers

Y = max. additional load [kg/m] A = New generation twisterchain® new B = Old version twisterchain® Classic 100% more additional load with the new generation of igus® twisterchain® new

Series TC32

twisterchain

Series TC42

TC42
TC56

Series TC56

e-chain®, can be opened on both sides

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation