triflex® RS dresspack compact universal module for industrial robots

New product for 2025 - retraction system completely in ESD material

RS in ESD material

Universal module for all movements on the robot

triflex R RS system

Application example

Retraction system in application
  • Standard package for all applications, can be installed directly
  • Retraction system suitable for the TRE and TRC energy chain series
  • Well suited for harsh environments – low-wear
  • Integrated fibreglass rods for retraction force
  • First choice for robot applications with limited installation space
  • Space-saving due to low installation height, guided close to the robot arm
  • Excellent service life
  • Universally applicable

To the complete system in 4 steps

Step 1

Select the correct chain size using the online tool

  • Determine the number and outer diameter of the cables and hoses to be guided from axis 3-6
  • Use the interior separation configurator to determine the correct chain size that can easily accommodate all the required cables.
  • When selecting the e-chain, please note that only the TRC & TRE.B series can be combined with this system

Step 2

Select mounting plate for retraction system

triflex R RS system panel
  • You can choose whether the energy chain is extended to the left or right
  • The viewing direction to determine the fixed end, whether left or right, is always from the rear
  • Mounting brackets & gliding feed-through are included in the scope of delivery

Step 3

Select chain type and additional length

e-chain set for RS system
To the shop for chain sets RS retraction system

TRE.B the open type

  • TRE.B version can absorb 4x more pull force than the TRC version
  • Open type means that the cables and hoses can simply be pushed into the energy chain
  • Select the size that matches your chosen RS system
  • Use the part number to determine the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.

TRC the closed type

  • Closed type means maximum protection against external influences
  • Select the size that matches your chosen RS system
  • Use the part number to determine the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.

Step 4

Selecting the adapter

Adaper for robots
  • Quick attachment of the RS system to the original stopping points on the robot
  • Available from stock
  • CAD file for adapter

Additional options for even more protection

triflex R RS system with cover
  • Ideal for working overhead
  • Provides additional protection for the energy supply
  • Surfaces for additional, lightweight attachments or for application labelling

Example of an RS system

RS system installation video

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation