Hybrid energy chain YE - strong, shake-proof and compact

  • Almost 50% less weight than comparable steel chains
  • YE.42: 91% more unsupported length compared to the E4.42 series
  • YE.56: 61% more unsupported length compared to the E4.56 series
  • YEHD.112: 68% more unsupported length compared to the E4.112 series
Series YE.42

Series YE.42

Buy the YE.42 series now
Series YE.56

YE.56 series

Buy the YE.56 series now
iSet YE

iSet YE | Travels: 6 - 18m

Buy now
Series YEHD.108

YEHD.108 series

Buy the YEHD.108 series now
Series YEHD.112

YEHD.112 series

Buy the YEHD.112 series now

e-tube, openable from both sides, pivoting lid - protection against chips and dirt

YR.42

YR.42 series

YR.56

YR.56 series

YR.56

YRHD.108 series

Realised in practice

YRHD in DWK Drahtwerk
YE.42 at Sinopec
YE.42 at Genie
Energy chain sample YE

Order a free sample

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Test run: unsupported length with straight upper run with 5kg/m fill weight

Unsupported length of the YE series
White paper: Energy Supply in Work Platforms

Why plastic-steel hybrid energy chain

  • Corrosion at the joints, resulting in stiffness of the entire energy supply
  • Deformation of the crossbars, which can cause the drag chain to seize/twist. Sharp edges can also damage the cables and hoses.
  • Screws, bolts and circlips can get lost over time and make the entire system unstable.
  • High weight as the energy supply is made of metal
  • Chain links of steel chains cannot be opened and are almost impossible to replace partially.
  • Plastic-metal joints prevent the e-chain® links from seizing due to corrosion.
  • Plastic crossbars do not deform permanently. They can also be replaced individually in the event of a defect. Rounded crossbars protect cables and hoses.
  • No screws or rivets are required to connect the e-chains®.
  • Up to 50% lighter hybrid e-chain®
  • E-chain® links can be opened as required. Cables can be added or removed as needed. igus® chainflex® cables for every application: whether high UV resistance or high/low temperatures. 36-month guarantee on all cables
Outer links YE
Side links YE
Weight YE
Crossbars YE
Standard interior separation system YE
Steel mounting brackets
YE rotation
i.Sense EC.B
Sample box telescopic work platform
Everything you need to know about telescopic work platforms and cherry pickers

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation