GLV micro - Vertical guide trough for shuttle lifters

Design study: Vertical safe guidance in confined spaces

GLV micro
Tech up
  • Compact and favourable guidance system for minimal installation space
  • Reliable guidance of the energy chain with high dynamics
  • Reliable data transmission via cable instead of expensive optical data transmission
Cost down
  • Fail-safe
  • Quick assembly
  • Low maintenance
Proof
  • Tests in the igus® laboratory
Sustainability
  • No need to replace sliding contact (compared to busbar system) Have
  • your energy chain or drag chain recycled at the end of its life cycle in the igus® Chainge® recycling programme. No matter which manufacturer.
  • igus® has been an investor in Mura Technology from the very beginning and is promoting chemical recycling. From plastic waste to crude oil in 20 minutes.

Other vertical cable carrier systems

Alternative to the cable reel

liftband system
  • Lighter and less installation space
  • Easily realise vertical applications
  • Acceleration up to 2 m/s2
  • max. extension length 13 m
  • bend radius of the cable up to 250 mm

In the case of high lateral acceleration

guidelok slimline P
  • Modular design
  • Particularly quiet and space-saving design
  • Also for high dynamics and lateral acceleration
  • Easy accessibility for servicing
  • Quick and easy assembly

Guide systems

Zig-zag guide system
  • Very high travel distances are possible
  • Low abrasion, as there is almost no friction
  • Low restriction of the bend radius of cable
  • Quiet and very space-saving
  • Simply push in the cable

You might also be interested in

Energy chains
To the standard product range
Energy chain configurator
Go to the configurator
Energy chains saving potential
To the savings potential
Recycling programme

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail 

Shipping and consultation