E4.1R rol-e energy chain

Noise and vibration reduced, whereby less drive energy is needed

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Product range

Part No.Inner height [mm]Outer height [mm]Inner width [mm]Outer width [mm]Bend radius [mm]
E4.42R*426468 - 40094 - 462115 - 300
E4.56R568487 - 600121 - 634150 - 400
E4.80R*8010887 - 600137 - 650150 - 500
Delivery times

Reasons to choose rol e-chains ...

Rol e-chains
Rol e-chains

Modular system of the E4.1 energy chain series for long travels

E4.1 series

Series E4.1R as extension set

Glide pads for energy chains

The longest polymer energy chain with a travel of 615m comes from igus

Application example with the E4.1

"Rollers in the chain links reduce the coefficient of friction enormously over long travels. As a result, up to 57% of the drive energy required to move the energy chain system can be saved."

You might also be interested in

Energy chains
To the standard product range
Energy chain configurator
Go to the configurator
Energy chains saving potential
To the savings potential
Recycling programme

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation