Ready-to-install drylin® SLW-XY tables

SLW-XY table drylin E from igus
  • Only one unit for two adjustment directions
  • For a work surface of up to 500mm x 500mm
  • Identical stroke lengths or customised configuration
  • Delivery includes accessories

Product services

Catalogue

Download technical data

Product enquiry

Request a quotation

The installation sizes of the SLW-XY tables

XY table with lead screw drive drylin SLW-XY-0620

SLW-XY-0620

SLW-XY-0630

SLW-XY-0660

SLW-BB-XY-1030

Stainless steel XY table with lead screw drive drylin SLW-XY-ESJ-1040

SLW-XY-ESJ-1040

SLW-XY-1040/-PL

SLW-XY-1080/-PL

SLW-XY-10120 XY table

SLW-XY-10120

SLW-XY-2080

Technical drawing

ZeichSLWXY1040zusbaukatalog_2_D.ai

Lubrication-free

Quiet operation

Corrosion-resistant

Format adjustment

Temperature-resistant up to +150°C

Cost-effective

Bearing materials

Plain bearing liners for drylin linear modules and XY tables

Lead screw clamp

  • Shaft clamping flange is attached to the position indicator for clamping of the lead screw
  • Prevents the lead screw from accidental rotation
  • Material: plastic housing with aluminium shaft clamp
  • Colour: black
Lead screw clamping for drylin linear modules

Digital position indicator

drylin position indicator for igus linear modules and XY tables

drylin hand wheels

drylin hand wheel for linear modules and XY tables

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation