drylin SLW Protect linear module

With a protected lead screw drive and low-profile design

  • drylin® W-profile rail as protective mechanism
  • Available with pitch 10x2, 10x12, 10x50
  • Flat type
  • 3 slide lengths
  • max. stroke length: 750 mm
  • Slide bearing spindle
  • slide length: 87 mm
  • max. stat. load capacity
    • axial: 700 N
    • radial: 2,000 N
  • max. stroke length: 750 mm
  • Ball bearing spindle
  • slide length: 87 mm
  • max. stat. load capacity
    • axial: 500 N
    • radial: 2,000 N

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

Technical options for the SLW series

Lead screw material for igus SLW-PT linear modules

Lead screw materials

Plain bearing liners for drylin linear modules

Bearing materials

Stepper motor for drylin lead screw linear modules

Electric drive systems: electric motors from igus

Lead screw clamping for drylin linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Position indicator for drylin linear modules

Digital position indicator

Hand wheel for drylin linear modules featuring lead screw drive

drylin hand wheels

Video

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation